Overview

Product Details

Figure 21. 24V 5A 6 Cell Lead Acid Charger with Absorption and Equalization Charging

The LTC4013 is a high voltage battery charger controller that supports float, absorption and equalization lead-acid and constant-current/constant-voltage Li-Ion charging algorithms. It is particularly well suited for charging a wide range of lead-acid batteries, including both vented and sealed type. The LTC4013 also supports Li-Ion/Polymer, LiFePO4, NiMH, NiCd and other battery types.

Related Categories

Applicable Parts