Overview

Product Details

Figure 17. High Efficiency 2-Phase 36V–72V to –24V/10A Inverting Regulator

The LTC3896 is a high performance inverting DC/DC switching regulator controller that drives an all N-channel synchronous power MOSFET stage. It converts a wide-ranging positive input voltage source to a regulated negative output that can be as much as 60V below ground. The input can operate from a voltage as low as 4V and as high as 140V – |VOUT|.