Overview

Product Details

High Efficiency 60V to 5V Step-Down Converter with Surge Protection to 140V

The LTC3895 is a high performance step-down switching regulator DC/DC controller that drives an all N-channel synchronous power MOSFET stage that can operate from input voltages up to 140V. A constant frequency current mode architecture allows a phase-lockable frequency of up to 850kHz.