Overview

Product Details

High Efficiency, Single-Output, 5V/60A Buck Converter

The LTC®3884 is a dual output PolyPhase DC/DC synchronous step-down switching regulator controller with an I2C-based PMBus compliant serial interface. The controller employs a constant-frequency current mode architecture, together with a unique scheme to provide excellent performance for sub-milliohm DCR applications. The LTC3884 is supported by the LTpowerPlay® software development tool with graphical user interface (GUI).