Overview

Product Details

1.2V/60A Triple Phase Converter with Active Voltage Positioning, fSW = 400kHz, RDROOP = 1.33mΩ

The LTC3829 is a high performance 3-phase single output synchronous step-down DC/DC switching controller that drives all N‑channel synchronous power MOSFET stages. A constant frequency current mode architecture allows a phase-lockable frequency of up to 770kHz. Power loss and noise due to ESR of the input capacitors are minimized by operating the three controller output stages out of phase.