Overview

Product Details

In many industrial, computer and monitor application is very important to control output voltage "on the fly", during the system operation. LTC3649 features simple and reliable way to control output by means of low power signal voltage applied to Iset pin. However, this pin can not be left floating, voltage potential must be present at all the times. To eliminate possibility of floating this pin pull-down protection resistor R1 is used.

 

High Voltage Monolothic Synchronous Buck Regulator with Output Voltage Control

High Voltage Monolothic Synchronous Buck Regulator with Output Voltage Control

 

The LTC3649 is a high efficiency 60V, 4A synchronous monolithic step-down regulator. The regulator features a single resistor programmable output voltage, internal compensation and high efficiencies over a wide VOUT range. The step-down regulator operates from an input voltage range of 3.1V to 60V and provides an adjustable rail-to-rail output range from (VIN – 0.5V) to ground while delivering up to 4A of output current.

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice