Overview

Product Details

LTC3639 4V to 150V Input to 1.2V/50mA Output Regulator with Low Output Voltage Ripple

The LTC3639 is a high efficiency step-down DC/DC regulator with internal high side and synchronous power switches that draws only 12μA typical DC supply current while maintaining a regulated output voltage at no load.

The LTC3639 can supply up to 100mA load current and features a programmable peak current limit that provides a simple method for optimizing efficiency and for reducing output ripple and component size. The LTC3639’s combination of Burst Mode® operation, integrated power switches, low quiescent current, and programmable peak current limit provides high efficiency over a broad range of load currents.