Overview

Product Details

4V to 76V Input to 15V Output* Clamp, 1A High Efficiency Surge Stopper

The LTC3637 is a high efficiency step-down DC/DC regulator with an internal high side power switch that draws only 12μA DC supply current while maintaining a regulated output voltage at no load.