Overview

Product Details

6-12Vin to ±5V@50mA Split Supply

An easy-to-implement split-voltage power supply using the LTC3388 yields a low quiescent current, high efficiency solution for powering low current analog circuits that need a virtual ground output. The output voltage of each device is digitally programmable to four output voltages from 1.2V to 5.0V and will support a load current up to 50mA. Each regulator requires only four external capacitors and one inductor, covering minimal board real estate.