Overview

Product Details

Supercapacitor Charger and Ride-Through Power Supply

The LTC3355 is a complete input power interrupt ridethrough DC/DC system. The part charges a supercapacitor while delivering load current to VOUT, and uses energy from the supercapacitor to provide continuous VOUT backup power when VIN power is lost. The LTC3355 contains a nonsynchronous constant frequency current mode monolithic 1A buck switching regulator to provide a 2.7V to 5V regulated output voltage from an input supply of up to 20V.

Backup Operation

Related Categories

Applicable Parts