Overview

Product Details

Application Circuit 5. 11V to 20V, 4A Supercapacitor Charger with 2A Input Current Limit and 5V, 2A Backup Mode

The LTC3350 is a backup power controller that can charge and monitor a series stack of one to four supercapacitors. The LTC3350’s synchronous step-down controller drives N‑channel MOSFETs for constant current/constant voltage charging with programmable input current limit. In addition, the step-down converter can run in reverse as a step-up converter to deliver power from the supercapacitor stack to the backup supply rail. Internal balancers eliminate the need for external balance resistors and each capacitor has a shunt regulator for overvoltage protection.

Related Categories

Applicable Parts