Overview

Product Details

Charge Pump 12V to ±5V Supply

Dual-polarity supplies are commonly needed to operate electronics such as op amps, drivers, or sensors, but there is rarely a dual-polarity supply available at the point of load. The LTC3260 is an inverting charge pump (inductorless) DC/DC converter with dual low noise LDO regulators that can produce positive and negative supplies from a single wide input (4.5V to 32V) power source. It can switch between high efficiency Burst Mode® operation and low noise constant frequency mode, making it attractive for both portable and noise-sensitive applications. The LTC3260 is available in a low profile 3mm × 4mm DFN or a thermally enhanced 16-lead MSOP, yielding compact solutions with minimal external components. Figure above shows a typical 12V to ±5V application featuring the LTC3260.

LTC3260 Efficiency

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice