Overview

Product Details

LTC3256 Typical Application Image 1

The LTC3256 is a wide input range switched capacitor step-down DC/DC converter that produces two regulated outputs: a 5V output via direct connection to the charge pump output, and a 3.3V output via a low dropout (LDO) linear post-regulator. The device provides up to 350mA of total output current. At 12V VIN and maximum load on both outputs, power dissipation is reduced by over 2W compared to a dual LDO regulator solution.


LTC3256 Typical Application Image 2