Overview

Product Details

Regulated 5V Output from a 2.7V to 4.5V Input

A new charge-pump architecture maintains constant switching frequency to zero load and reduces bith output and input ripple. The LTC3200/LTC3200-5 have thermal shutdown capability and can survive a continuous short-circuit from VOUT to GND. Built-in soft-start circuitry prevents excessive inrush curreent during start-up.