Overview

Product Details

Wide Vin Range 5V Convener Uses Small Primary Battery to Guarantee Start-Up at Vin Less Than 1V with Near Zero Steady-State Battery current for Up to 10 Year Battery Life

LTC3130 Wide Vin Range 5V Converter Uses Small Primary Battery to Guarantee Start-Up at Vin Less Than 1V with Near Zero Steady-State Battery current for Up to 10 Year Battery Life

The LTC3130/LTC3130-1 are high efficiency, low noise, 600mA buck-boost converters with wide VIN and VOUT ranges. For high efficiency operation at light loads, BurstMode operation can be selected, reducing the quiescent current to just 1.6µA. Converter start-up is achieved from sources as low as 7.5µW.


Related Categories

Applicable Parts