Overview

Product Details

Figure 10. Wide VIN Range 15V Converter with Burst Mode Operation

The LTC3130/LTC3130-1 are high efficiency, low noise, 600mA buck-boost converters with wide VIN and VOUT ranges. For high efficiency operation at light loads, BurstMode operation can be selected, reducing the quiescent current to just 1.6µA. Converter start-up is achieved from sources as low as 7.5µW.


Related Categories

Applicable Parts