Overview

Product Details

Figure 9. Battery-Powered 24V Converter with 200mA ILIM to Limit Battery Droop

The LTC3130/LTC3130-1 are high efficiency, low noise, 600mA buck-boost converters with wide VIN and VOUT ranges. For high efficiency operation at light loads, BurstMode operation can be selected, reducing the quiescent current to just 1.6µA. Converter start-up is achieved from sources as low as 7.5µW.

Related Categories

Applicable Parts