Overview

Product Details

Li-Ion Powered 3V Converter with 3.1V Input UVLO Reduces Low Battery lQ to 3uA

The LTC®3129 is a high efficiency, 200mA buck-boost DC/DC converter with a wide VIN and VOUT range. It includes an accurate RUN pin threshold to allow predictable regulator turn-on and a maximum power point control (MPPC) capability that ensures maximum power extraction from non-ideal power sources such as photovoltaic panels.