Overview

Product Details

12V, 2MHz Step-Down Converter with Dual Inputs

The LTC3126 is a high efficiency synchronous buck converter with an internal no-loss PowerPath supporting seamless operation from two separate input power sources. Pin selectable ideal diode-OR and priority input modes with user programmable undervoltage lockout thresholds provide full control over the transition between the input power sources. The fast, automatic switchover provided by the internal PowerPath eliminates the need for hold-up capacitors and minimizes disturbances on the output rail. An active input channel indicator and independent input and output power good signals provide complete feedback of the power system status.