Overview

Product Details

USB/Battery Powered Synchronous Boost Converter, 4.3V to 5V, 500mA

The LTC®3121 is a synchronous step-up DC/DC converter with true output disconnect and inrush current limiting. The 1.5A current limit along with the ability to program output voltages up to 15V makes the LTC3121 well suited for a variety of demanding applications. Once started, operation will continue with inputs down to 500mV, extending run time in many applications.