Overview

Product Details

System Power (Priority) or 3-Cell Li-Ion to 5V VOUT Regulator with Automatic Burst Mode Operation

The LTC®3118 is a dual-input, wide voltage range synchronous buck-boost DC/DC converter with an intelligent, integrated, low-loss PowerPath control. The unique power switch architecture provides efficient operation from either input source to a programmable output voltage above, below or equal to the input. Voltage capability of up to 18V provides flexibility and voltage margin for a wide variety of applications and power sources.