Overview

Product Details

12V VIN to 5V VOUT Converter with Capacitor Backup Runs from VIN1 (Priority) in Normal Mode, VIN2 During Backup Event

The LTC3118 is a dual-input, wide voltage range synchronous buck-boost DC/DC converter with an intelligent, integrated, low-loss PowerPath control. The unique power switch architecture provides efficient operation from either input source to a programmable output voltage above, below or equal to the input. Voltage capability of up to 18V provides flexibility and voltage margin for a wide variety of applications and power sources.