Overview

Product Details

5V Backup Supply from Supercap Runs Down to VIN = 2V with 250mA Load

The LTC3112 is a fixed frequency synchronous buck-boost DC/DC converter with an extended input and output range. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below or equal to the output voltage.