Overview

Product Details

10W, 10V High Intensity LED Driver with Programmable Current and Low-Loss Sensing

The LTC®3112 is a fixed frequency synchronous buck-boost DC/DC converter with an extended input and output range. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below or equal to the output voltage.