Overview

Product Details

LTC3111 Synchronized to a 1.5MHz Clock, 5V/1A Output

The LTC®3111 is a fixed frequency, synchronous buckboost DC/DC converter with an extended input and output range. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below or equal to the output voltage.


Related Categories

Applicable Parts