Overview

Product Details

1, 2, 3 Li-Ion to 5V

The LTC3111 is a fixed frequency, synchronous buckboost DC/DC converter with an extended input and output range. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below or equal to the output voltage.

Related Categories

Applicable Parts