Overview

Product Details

Figure 12. TEG Harvester with Secondary Battery Backup

The LTC3106 is a highly integrated, ultralow voltage buck-boost DC/DC converter with automatic PowerPath management optimized for multisource, low power systems. At no load, the LTC3106 draws only 1.6μA while creating an output voltage up to 5V from either input source.