Overview

Product Details

Simple Wide Input Voltage Buck-Boost Converter

The LTC®3106 is a highly integrated, ultralow voltage buckboost DC/DC converter with automatic PowerPath management optimized for multisource, low power systems. At no load, the LTC3106 draws only 1.6μA while creating an output voltage up to 5V from either input source.