Overview

Product Details

Industrial Sensor 4mA to 20mA Current Loop Power Tap

The LTC3105 is a high efficiency step-up DC/DC converter that can operate from input voltages as low as 225mV. A 250mV start-up capability and integrated maximum power point controller (MPPC) enable operation directly from low voltage, high impedance alternative power sources such as photovoltaic cells, TEGs (thermoelectric generators) and fuel cells.


Related Categories

Applicable Parts