Overview

Product Details

Battery and Regulator Monitor

Battery and Regulator Monitor

The LTC®2960 is a nano-current, high voltage two-input voltage monitor, ideally suited for multicell battery applications. External resistive dividers configure custom comparator thresholds. The supervisory circuit monitors the ADJ input and pulls the RST output low when the input drops below threshold. A reset timeout period delays the return of the RST output to a high state when the input rises above the threshold.