Overview

Product Details

LTC2057 Differential Thermocouple Amplifier

The LTC2057 is a high voltage, low noise, zero-drift operational amplifier that offers precision DC performance over a wide supply range of 4.75V to 36V or 4.75V to 60V for the LTC2057HV. Offset voltage and 1/f noise are suppressed, allowing this amplifier to achieve a maximum offset voltage of 4μV and a DC to 10Hz input noise voltage of 200nVP-P (typ). The LTC2057’s self-calibrating circuitry results in low offset voltage drift with temperature, 0.015μV/°C (max), and zero-drift over time. The amplifier also features an excellent PSRR of 160dB and a CMRR of 150dB (typ).