Overview

Product Details

400kHz, 12V Boost Converter Delivers Up to 6A from a 4.5V to 9V Input

The LT®8710 is a synchronous PWM DC/DC controller with a rail-to-rail output current monitor and control. The LT8710 is ideal for many types of power supply topologies and can be easily configured for boost, SEPIC, inverting, or flyback configurations.


The LT8710’s rail-to-rail output current monitor and control allows the part to be configured in current limited applications such as battery charging. The FLAG pin can be used as a power good indication or C/10 indication allowing for accurate bulk and float battery voltages.


LT8710 Efficiency 04

LT8710 Transient 04