Overview

Product Details

300kHz, 4.5V to 25V Input to –5V Output Delivers Up to 7A Output Current

300kHz, 4.5V to 25V Input to –5V Output Delivers Up to 7A Output Current

8710 TA02b

Efficiency and Power Loss

The LT8710 is a synchronous PWM DC/DC controller with a rail-to-rail output current monitor and control. The LT8710 is ideal for many types of power supply topologies and can be easily configured for boost, SEPIC, inverting, or flyback configurations. The LT8710’s rail-to-rail output current monitor and control allows the part to be configured in current limited applications such as battery charging. The FLAG pin can be used as a power good indication or C/10 indication allowing for accurate bulk and float battery voltages.