Overview

Product Details

The LT8710 is a synchronous PWM DC/DC controller with a rail-to-rail output current monitor and control. The LT8710 is ideal for many types of power supply topologies and can be easily configured for boost, SEPIC, inverting, or flyback configurations. The LT8710’s rail-to-rail output current monitor and control allows the part to be configured in current limited applications such as battery charging. The FLAG pin can be used as a power good indication or C/10 indication allowing for accurate bulk and float battery voltages.

200kHz, Wide Input Range SEPIC Converter Generates a 5V Output with Up to 5A Output Current

200kHz, Wide Input Range SEPIC Converter Generates a 5V Output with Up to 5A Output Current

Efficiency and Power Loss

Efficiency and Power Loss