Overview

Product Details

Telecom Voltage Stabilizer

Telecom Voltage Stabilizer

The LT8705 is a high performance buck-boost switching regulator controller that operates from input voltages above, below or equal to the output voltage. The part has integrated input current, input voltage, output current and output voltage feedback loops. With a wide 2.8V to 80V input and 1.3V to 80V output range, the LT8705 is compatible with most solar, automotive, telecom and battery-powered systems.


The Efficiency of the LT8705, 48V Converter Is as High as 99%

Related Categories

Applicable Parts