Overview

Product Details

12V Output Converter Accepts 4V to 80V Input (5.5V Minimum to Start)

The LT8705 is a high performance buck-boost switching regulator controller that operates from input voltages above, below or equal to the output voltage. The part has integrated input current, input voltage, output current and output voltage feedback loops. With a wide 2.8V to 80V input and 1.3V to 80V output range, the LT8705 is compatible with most solar, automotive, telecom and battery-powered systems.


LT8705 Efficiency

LT8705 Transient

Related Categories

Applicable Parts