Overview

Product Details

Automotive Input Steps Down to 5V, 3.3V, 1.8V

The LT8601 is a triple channel, current mode, monolithic buck switching regulator with a programmable power-on reset. All regulators are synchronized to a single oscillator with an adjustable frequency from 250kHz to 2.2MHz. The LT8601 can be configured for micropower Burst Mode or Pulse-Skipping operation at light load. Micropower operation results in quiescent current of 30μA with all three regulators operating as shown in the application below with no load applied.