Overview

Product Details

1.2MHz Charge Pump Creates ±12V From a Single Lithium Ion Battery

The LT8570 and LT8570-1 are PWM DC/DC converters. The LT8570 contains a 0.5A, 65V power switch, while the LT8570-1 contains a 0.25A, 65V power switch. The LT8570 and LT8570-1 can be configured as either a boost, SEPIC or inverting converter.