Overview

Product Details

450kHz, Wide Input Range 12V Output SEPIC Converter

The LT8494 is an adjustable frequency (250kHz to 1.5MHz) monolithic switching regulator. Quiescent current can be less than 7μA when operating and is ~0.3μA when SWEN is low. The LT8494 can be configured as either a SEPIC, boost or flyback converter.