Overview

Product Details

6V to 32V to ±5V, Dual DC/DC Converter

The LT8471 is a dual PWM DC/DC converter containing two internal 2A, 50V switches and an additional 500mA switch to facilitate step-down and inverting conversion. Each 2A channel can be independently configured as a buck, boost, SEPIC, flyback or inverting converter. Capable of generating positive and negative outputs from a single input rail, the LT8471 is ideal for many local power supply designs.

Efficiency and Power Loss Load from VOUT1 to VOUT2