Overview

Product Details

The LT6110 is a precision high side current sense with a current mode output, designed for controlling the output voltage of an adjustable power supply or voltage regulator. This can be used to compensate for drops in voltage at a remote load due to resistance in a wire, trace or cable. The LT6110 monitors load current via a series-connected internal or external sense resistor. Two current mode outputs, one sinking and one sourcing, are provided that are proportional to the load current. This allows the LT6110 to adjust the output voltage of a wide variety of regulators. Either output may be used to monitor the load current. Low DC offset allows for the use of a small sense resistor, as well as precise control of small variations in wire voltage drop.

LT6110 with Internal RSENSE and LT3975 Buck Regulator at 3.3V
LT6110 with Internal RSENSE and LT3975 Buck Regulator at 3.3V