Overview

Product Details

Precision High Voltage High Side Load Current Monitor

 

The LT6016/LT6017 are dual and quad rail-to-rail input operational amplifiers with input offset voltage trimmed to less than 50μV. These amplifiers operate on single and split supplies with a total voltage of 3V to 50V and draw only 315μA per amplifier. The Over-The-Top input stage of the LT6016/LT6017 is designed to provide added protection in tough environments. The input common mode range extends to inputs up to 76V above V independent of V+.


Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice