Overview

Product Details

 

Gain of 100 High Voltage Difference Amplifier with –5V/75V Common Mode Range
Gain of 100 High Voltage Difference Amplifier with –5V/75V Common Mode Range

 

The LT6015/LT6016/LT6017 are single/dual/quad rail-torail input operational amplifiers with input offset voltage trimmed to less than 50μV. These amplifiers operate on single and split supplies with a total voltage of 3V to 50V and draw only 315μA per amplifier. They are reverse battery protected, drawing very little current for reverse supplies up to 50V. The Over-The-Top® input stage of the LT6015/LT6016/ LT6017 is designed to provide added protection in tough environments. The input common mode range extends from V to V+ and beyond: these amplifiers operate with inputs up to 76V above V independent of V+. Internal resistors protect the inputs against transient faults up to 25V below the negative supply.