Overview

Product Details

3MHz Buck-Boost LED Driver with Internal PWM Dimming and Fade Start

 

The LT3952 is a current mode step-up DC/DC converter with an internal, 60V, 80mΩ DMOS power switch. The LT3952 is specifically designed to drive high power LEDs in multiple configurations. It combines input and output current regulation loops with output voltage regulation to operate as a flexible current/voltage source.