Overview

Product Details

120W, 24V 5A Output Buck-Boost Voltage Regulator

The buck-boost converter shown in this figure regulates 24V with 0A–5A load at up to 98.5% efficiency (Figure 2). It operates from an input voltage range of 12V to 58V. Adjustable undervoltage and overvoltage lockout protect the circuit. It has short-circuit protection and the SHORT output flag indicates when there is a short circuit on the output. It features DCM operation at light load for lowest power consumption and reverse current protection. ROUT limits the output current during both a short circuit and an overload situation, making this a robust application.


Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice