Overview

Product Details

1.8V to 3.3V Input, 5V/2A Output Boost Converter

 

The LT3759 is a wide input range, current mode, DC/DC controller which is capable of regulating either positive or negative output voltages from a single feedback pin. It can be configured as a boost, SEPIC or inverting converter.