Overview

Product Details

5V to ±12V@80mA Split Supply

The LT3582 series includes two monolithic converters, one Boost and one Inverting. The Boost converter has an integrated power switch and output disconnect switch. The Inverting converter uses a single inductor topology and includes an integrated power switch. Both Boost and Inverting converters use a novel control scheme resulting in low output voltage ripple while allowing for high conversion efficiency over a wide load current range.