Overview

Product Details

500kHz SEPIC Converter Generates 3.3V from a 3V to 33V Input

 

The LT3579 is a PWM DC/DC converter with built-in fault protection features to aid in protecting against output shorts, input/output overvoltage, and overtemperature conditions. The part consists of a 42V master switch, and a 42V slave switch that can be tied together for a total current limit of 6A.