Overview

Product Details

1MHz, 2-Phase Converter Generates a 24V Output from a 8V to 16V Input and Uses Small Components

 

The LT3579 is a PWM DC/DC converter with built-in fault protection features to aid in protecting against output shorts, input/output overvoltage, and overtemperature conditions. The part consists of a 42V master switch, and a 42V slave switch that can be tied together for a total current limit of 6A.