Overview

Product Details

Li-Ion to Five White LEDs

The LT3465/LT3465A are step-up DC/DC converters designed to drive up to six LEDs in series from a Li-Ion cell. Series connection of the LEDs provides identical LED currents and eliminates the need for ballast resistors. These devices integrate the Schottky diode required externally on competing devices. Additional features include output voltage limiting when LEDs are disconnected, onepin shutdown and dimming control. The LT3465 has internal soft-start.


Li-Ion to Five White LEDs

Related Categories

Applicable Parts